BSC100N06LS3-G
Overview
OptiMOS™ 60 V is a perfect choice for synchronous rectification in switched mode power supplies (SMPS) such as those found in servers and desktops and tablet charger.
In addition these devices can be used for a broad range of industrial applications including motor control, solar micro inverter and fast switching DC-DC converter.
Summary of Features
- Excellent gate charge x RDS(on) product (FOM)
- Very low on-resistance RDS(on)
- Ideal for fast switching applications
- RoHS compliant - halogen free
- MSL1 rated
Benefits
- Highest system efficiency
- Less paralleling required
- Increased power density
- System cost reduction
- Very low voltage overshoot
Potential Applications
- Synchronous rectification
- Solar micro inverter
- Isolated DC-DC converters
- Motor control for 12-48 V systems
- Or-ing switches
Videos
Quality
Support